I have a Satellite P845-S4200 computer with Windows 7 installed. All the drivers for Windows 7, Windows 8, and Windows XP are available on the Download site but none are listed for Vista. I wish dual boot to either Win7 or Vista since we have an application that only runs under Vista (and not in virtual machine). Does anyone know whether there are Vista drivers available somewhere for this machine, or will Win7 drivers work with Vista?