TOSHIBA DynaLight

0 Kudos
Started ‎01-08-2013 by
Modified ‎04-25-2013 by
(4,602 Views)

DYNALIGHT


One of the keys to great LED or LCD TV viewing - and stunning entertainment - is the performance of the backlighting mechanism. Adding intensity to blacks and selectively reducing the intensity of highlight areas gives the picture a more balanced, true-to-life appearance. And with our advanced Dynalight® technology, no one does it better than Toshiba.

 

DynaLight dynamic backlight control utilizes advanced histogram technology to monitor the brightness of each video frame and automatically adjust backlight intensity based on what’s being shown. This precise signal analysis allows for 256 levels of control, and can create dynamic contrast seven to ten times what you’d normally get. The result is a powerful picture with deep blacks for increased detail and incredible depth.

 

CLICK HERE for an example of DynaLight Technology.

 

To check if your TV is equipped with DynaLight as well as how to enable, refer to the User's Guide for your specific TV available at support.toshiba.com.

Contributors