0 Kudos
Started ‎01-08-2013 by
Modified ‎06-27-2013 by
(7,176 Views)

CLEARSCAN 120HZ AND 240HZ


If action-packed movies and fast-paced sports light your fire, you know that blurred TV images can really dowse the fun. Fortunately, Toshiba ClearScan® 120Hz and 240Hz technology minimizes blurring. Found on our select premium LED HDTVs, it provides clearer full-motion video compared to 60Hz televisions.

 

NOTE: On some TV models, ClearScan is integrated into the Cinema mode feature.

 

Faster Frame Rates

  • ClearScan® 120Hzreduces any blurring caused by high-speed video. What’s more, using advanced computer processing, it improves picture clarity without impacting brightness or adding flicker. And for fast-action movies or sports, it’s truly an awesome spectacle.
  • ClearScan® 240Hz goes a big step further, doubling frame rates to create up to a 240Hz effect that reduces blurring caused by fast-action video. Using advanced computer processing, it improves picture clarity without significantly impacting brightness or adding flicker.

Example

The simulated images are intended to help illustrate how a specific function operates and are not indicative of actual relative differences.

 

ClearScan ON

 

ClearScan OFF

Contributors