Toshiba Satellite L755D RAM?

Reply
Member
Posts: 3

Toshiba Satellite L755D RAM?

Now I wanna play some online 3D video game, I found the 4GB RAM is not enough.

 

Can I add another 4GB RAM into my L755D, or I should replace the 4GB with the 8GB? 

Toshiba Satellite L755D-S5162 15.6 -Inch 1.5GHz 4GB SO-DIMM RAM 640GB 5400RPM Hard Drive 5 hours Battery Life
Posts: 4,934
Topics: 57
Kudos: 1,738
Solutions: 389
Registered: ‎05-03-2009

Re: Toshiba Satellite L755D RAM?

As the SPECIFICATIONS for your machine show, it will handle up to 8GB of memory.

 

C.B.

C.B.

Toshiba Sat. C75D-B7260 Win 10 Home 64 Bit--Toshiba Sat. L775D-S7132 Win 10 Home 64 Bit and Win 10 PRO Insider Preview--Toshiba Sat. L305-S5921 Win Vista SP2 32 Bit--Toshiba Sat. Radius P25W-C2300-4K Win 10 Home 64 Bit