Windows 8 Upgrade

0
Started ‎04-12-2012 by
Modified ‎04-12-2013 by

Windows 8 Upgrade

In 2012 Microsoft released Windows 8. The links below will help you to explore Windows 8, purchase, download and install to your PC, and discuss with other Toshiba users.

 

IMPORTANT: TOSHIBA does not guarantee your computer can be upgraded to Windows 8. CLICK HERE to go to the Microsoft Compatability center for Windows 8.

 

  • CLICK HERE to learn more about Windows 8 as well as how to go about purchasing and perforing the upgrade.
  • CLICK HERE to discuss Windows 8 in the TOSHIBA Forums.

 

IMPORTANT: If you decide to go back to your previous operating system after Upgrading to Windows 8, you'll need to reinstall it from the recovery or installation media that came with your PC, which is typically DVD media. If you don’t have recovery media, click here for information about how to create your own or order directly. After you install Windows 8, you may not be able to use the recovery partition on your PC to go back to your previous version of Windows. Not all versions of Windows operating systems are compatible with Windows 8.

Comments
by lbezani on ‎12-11-2012 10:31 AM

Estimados: Necesito reinstalar Windows 8 en toshiba portege r935, equipo comprado en USA. Se formateo por error con widnows 7 requiero recuperar la instalación de windows 8 que venia de fabrica. Yo estoy en Chile.

 

Gracias

 

Atte.

lbezani

email: lbezani@hotmail.com

by lbezani on ‎12-11-2012 10:34 AM
Contributors