Microsoft Office Starter 2010 gives home users who are buying preloaded PCs the ability to perform the most common and basic productivity tasks right out of the box. Office Starter consists of Microsoft Word Starter 2010 and Microsoft Excel Starter 2010 only, which are reduced functionality versions of Microsoft Word and Excel with advertising. Office Starter is available only as preloaded software on select new PCs with the option of upgrading to the full Office suites at any time.
Office Starter is not trial software — you can continue to use it as long as you like, and upgrading to Microsoft PowerPoint 2010, Microsoft Outlook 2010, and the full versions of Word 2010 and Excel 2010 is just a few clicks away.
CLICK HERE for complete information about Microsoft Office Starter 2010 and available options.