TOSHIBA Video Player

0 Kudos
Started ‎11-14-2012 by
Modified ‎04-25-2013 by
(47,253 Views)

VIDEO PLAYER

 

NOTE: Windows 8 does not come with a pre-installed video player. To play DVD movies on your Windows 8 computer, CLICK HERE for more information.

 

The TOSHIBA Video Player is a Windows-based software application that lets you view DVD movies, or video content recorded using home video camcorders. You can play DVD-Video, DVD-VR, and video files.

 

Furthermore, you can convert 2D home videos and other 2D content you create into 3D and enjoy them in 3D. Use the on-screen control panel to operate the TOSHIBA VIDEO PLAYER. The video player also includes Resolution+.

 

If this utility or feature is not installed on your computer, you can verify if it is available for your specific model under "Downloads" on the TOSHIBA support web site (support.toshiba.com). Not all utilities are available for every model and operating system. When installing any utilities, install the TOSHIBA Value Added Package first.

 

To open the TOSHIBA Video Player:

 

  1. Click the Start menu. On Windows 8, go to the Start screen.
  2. Enter "Player" into the search field. On Windows 8, type "Player" while viewing the Start screen.
  3. Click "TOSHIBA Video Player" in the search results.
  4. The TOSHIBA Video Player will open allowing you to playback DVD-Video, DVD-VR, and video files as well as other options described above.

To learn more about the TOSHIBA Video Player, as well as view the TOSHIBA Video Player User's Guide click the question mark icon on the control panel, then "Help" for information.

Contributors